IESNA:LM-63-2002
[TEST]P976237
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34451)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14SR-LD2-41-C-UNV-L830-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 1x4 4100LM PACKAGE 80CRI 3000K CURVED REFLECTOR TROFFER
[LAMP] 3000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.25A 29.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3982.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 4.0000 0.0000
1.000 1 29.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1302.5 1335.3 1297.0 1288.8 1275.2 1256.1 1231.5 1223.3 1176.8 1157.7 
1105.8 1062.1 1029.4 969.3 917.4 862.8 805.4 759.0 690.7 644.3 
581.5 535.0 480.7 447.9 398.7 360.5 322.3 292.2 256.7 226.7 
196.6 166.6 128.4 98.3 62.8 30.0 0.0 
1302.5 1316.1 1324.3 1351.6 1357.1 1362.6 1362.6 1362.6 1348.9 1324.3 
1291.6 1256.1 1212.4 1152.3 1103.1 1040.3 977.5 911.9 854.6 791.8 
731.7 679.8 625.2 581.5 537.8 499.8 461.6 426.1 385.1 352.3 
316.8 281.3 240.3 191.2 133.8 71.0 0.0 
1302.5 1307.9 1348.9 1389.9 1419.9 1425.4 1441.8 1444.5 1441.8 1406.3 
1373.5 1343.4 1288.8 1239.7 1179.6 1103.1 1040.3 972.0 906.5 846.4 
791.8 731.7 679.8 633.4 589.7 548.7 513.5 469.8 426.1 379.6 
330.5 281.3 229.4 174.8 117.4 57.4 0.0 
1302.5 1335.3 1395.3 1447.2 1488.2 1510.0 1526.4 1518.2 1507.3 1485.5 
1447.2 1406.3 1348.9 1286.1 1212.4 1141.3 1064.9 988.4 917.4 846.4 
775.4 718.0 663.4 614.2 565.1 518.6 469.8 423.3 376.9 330.5 
284.0 240.3 193.9 144.8 95.6 46.4 0.0 
1302.5 1332.5 1398.1 1450.0 1496.4 1521.0 1531.9 1529.2 1518.2 1510.0 
1455.4 1406.3 1346.2 1294.3 1209.6 1130.4 1051.2 974.7 898.3 835.5 
769.9 701.6 644.3 597.8 546.0 499.8 450.6 406.9 360.5 319.5 
273.1 229.4 185.7 139.3 92.9 43.7 0.0 
